Select a different country or region to see content for your location.
United States
13:04:05 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
D | 32 mm | Outside diameter |
d | 10 mm | Bore diameter |
C | 9 mm | Height |
Cr w | 5.100 N | Basic dynamic load rating, radial |
C0r w | 2.380 N | Basic static load rating, radial |
Cur w | 120 N | Fatigue load limit, radial |
nD G | 13.000 1/min | Speed on permanent grease lubrication |
≈m | 36 g | Weight |
Dimensions
d2 | 16,6 mm | Diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |